Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
1050N
ORDERNO
Article-number
1050N mm
SER
Series
N
LC
Load capacity
600 kg
A
1050 mm
B
987 mm
C
934 mm
D
865 mm
E
1025 mm
F
890 mm
H
52 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices